IESNA:LM-63-2002
[TEST]P956958
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-950-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27230
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3770.5 4260.1 4747.8 5160.5 5475.6 5667 5807.7 5954 6092.8 6252.2
6447.3 6657.4 6918.2 7203.3 7559.7 8068.1 8769.7 9718.8 10971.9 12575.8
14652.4 17141.6 19448.9 20788.3 20533.2 18567.3 14924.4 10827.5 6948.2 4939.1
3408.4 2136.6 1189.3 258.9 0 0 0
3770.5 4186.9 4629.6 4989.8 5258 5434.4 5556.3 5689.5 5830.2 5974.6
6156.6 6374.2 6627.4 6908.8 7246.5 7689.2 8283.8 9069.8 10075.3 11472.8
13294.2 15042.5 15899.8 15605.3 14571.7 12838.4 10107.1 6839.4 3693.6 2181.6
1202.4 538.4 208.2 26.3 0 0 0
3770.5 4143.8 4487.1 4738.4 4927.9 5042.3 5123 5228 5319.9 5408.1
5531.9 5697 5892.1 6079.7 6280.4 6526.1 6815 7162 7587.9 8013.7
8143.1 7715.4 6633 5363.1 3948.7 2740.6 1935.9 1397.5 981.1 705.3
476.5 285.1 159.4 71.3 13.1 0 0
3770.5 4036.9 4292 4479.6 4588.4 4644.6 4684 4700.9 4689.7 4646.5
4582.7 4549 4511.4 4421.4 4224.4 3943.1 3650.4 3370.9 3130.8 2967.6
2885.1 2810 2706.9 2532.4 2399.2 2296.1 1977.2 1602 1058 741
529 367.7 243.9 105 15 0 0
3770.5 3929.9 4113.8 4252.6 4327.6 4346.4 4303.2 4186.9 3999.3 3755.5
3492.9 3280.9 3142.1 3057.7 2990.1 2890.7 2748.1 2611.2 2504.3 2448
2448 2463 2466.8 2451.8 2341.1 2097.2 1838.3 1665.8 1403.1 1127.4
817.9 536.5 292.6 114.4 7.5 0 0
3770.5 3843.6 3931.8 4033.1 4106.3 4098.8 3999.3 3806.1 3571.6 3352.2
3170.2 3040.8 2965.7 2909.5 2843.8 2742.5 2599.9 2427.4 2258.5 2125.4
2054.1 2063.4 2121.6 2161 2146 2080.3 1937.8 1707 1450 1208.1
981.1 771 560.9 326.4 140.7 0 0
3770.5 3727.3 3755.5 3826.8 3905.5 3943.1 3884.9 3757.4 3614.8 3487.2
3357.8 3211.5 3059.5 2911.3 2766.9 2615 2448 2271.7 2104.7 1967.8
1845.8 1742.7 1654.5 1598.2 1581.4 1575.7 1545.7 1478.2 1361.9 1198.7
924.8 634 350.8 185.7 67.5 0 0
3770.5 3650.4 3581 3596 3710.5 3856.8 3971.2 3980.6 3899.9 3772.4
3624.2 3447.8 3243.4 3027.6 2823.2 2628.1 2442.4 2262.3 2101 1975.3
1883.4 1823.3 1774.6 1714.5 1622.6 1478.2 1328.1 1219.3 1121.8 1013
870.4 673.4 433.3 251.4 82.5 0 0
3770.5 3558.5 3397.2 3372.8 3485.4 3768.6 4072.5 4215.1 4171.9 4010.6
3817.4 3620.4 3412.2 3181.5 2950.7 2725.6 2513.7 2318.6 2147.9 2016.6
1917.1 1847.7 1819.6 1800.8 1759.6 1669.5 1560.7 1436.9 1311.2 1164.9
986.7 769.1 566.5 356.4 116.3 0 0
3770.5 3470.3 3228.4 3108.3 3166.5 3451.6 3869.9 4205.7 4286.3 4145.7
3911.2 3686.1 3477.8 3260.2 3044.5 2828.8 2615 2406.7 2224.8 2086
1969.7 1892.7 1836.5 1812.1 1776.4 1710.8 1617 1511.9 1397.5 1270
1093.6 868.5 637.8 350.8 108.8 3.8 0
3770.5 3391.6 3125.2 2967.6 2990.1 3245.2 3631.7 3969.3 4158.8 4106.3
3909.3 3686.1 3477.8 3271.5 3068.9 2866.3 2656.2 2449.9 2269.8 2117.8
1988.4 1900.2 1834.6 1795.2 1753.9 1678.9 1568.2 1448.2 1328.1 1187.4
1013 784.1 570.3 303.9 82.5 0 0
3770.5 3376.6 3059.5 2840.1 2798.8 2967.6 3269.6 3614.8 3843.6 3866.2
3744.2 3554.8 3367.2 3192.7 3020.1 2834.4 2639.3 2442.4 2260.4 2104.7
1971.5 1875.9 1793.3 1718.3 1628.2 1495.1 1309.4 1093.6 891 724.1
559 373.3 227 114.4 9.4 0 0
3770.5 3284.6 2894.5 2586.8 2434.9 2442.4 2538 2667.5 2770.6 2825
2825 2757.5 2671.2 2579.3 2478 2371.1 2266 2151.6 2014.7 1874
1738.9 1585.1 1425.7 1286.8 1146.2 956.7 769.1 632.2 523.4 416.4
305.8 189.5 88.2 24.4 0 0 0
3770.5 3217.1 2768.8 2395.5 2164.7 2065.3 2033.4 2029.7 2018.4 2001.5
1965.9 1898.4 1817.7 1722 1609.5 1517.6 1427.5 1358.1 1313.1 1294.3
1270 1217.4 1133 1026.1 898.5 765.4 641.5 532.7 429.6 335.8
240.1 135.1 58.2 9.4 0 0 0
3770.5 3183.3 2684.4 2277.3 2009 1875.9 1806.5 1746.4 1678.9 1603.9
1536.3 1481.9 1420 1369.4 1309.4 1249.3 1185.5 1103 1011.1 934.2
855.4 784.1 722.2 673.4 619 551.5 476.5 401.4 320.8 245.7
167 105 50.6 1.9 0 0 0
3770.5 3155.2 2633.7 2215.4 1934 1783.9 1692 1603.9 1519.4 1435
1354.4 1285 1219.3 1153.7 1093.6 1035.5 973.6 909.8 849.8 786
726 673.4 626.5 575.9 515.9 463.3 403.3 335.8 258.9 191.3
138.8 82.5 28.1 0 0 0 0
3770.5 3181.5 2650.6 2224.8 1920.9 1744.6 1626.4 1536.3 1459.4 1384.4
1309.4 1238.1 1164.9 1099.3 1039.2 979.2 917.3 849.8 782.2 712.8
652.8 602.2 559 521.5 484 442.7 386.4 324.5 270.1 223.2
172.6 118.2 43.1 0 0 0 0
3770.5 3196.5 2669.4 2237.9 1913.4 1699.5 1573.8 1493.2 1421.9 1346.9
1275.6 1204.3 1140.5 1080.5 1024.2 964.2 904.2 836.6 769.1 701.6
641.5 598.4 562.8 532.7 497.1 448.3 382.7 328.3 287 243.9
191.3 127.6 50.6 15 0 0 0
3770.5 3196.5 2690 2254.8 1907.8 1663.9 1530.7 1453.8 1382.5 1311.2
1232.4 1164.9 1106.8 1043 981.1 919.2 855.4 791.6 727.8 667.8
619 587.1 557.1 525.2 476.5 408.9 326.4 287 245.7 200.7
146.3 76.9 31.9 7.5 0 0 0
3770.5 3260.2 2770.6 2333.6 1954.6 1671.4 1521.3 1440.7 1369.4 1309.4
1239.9 1174.3 1110.5 1048.6 984.8 922.9 859.1 797.2 739.1 686.6
643.4 609.7 575.9 534.6 474.6 378.9 285.1 245.7 206.3 163.2
116.3 67.5 35.6 15 3.8 0 0
3770.5 3297.8 2825 2388 1995.9 1697.7 1530.7 1442.5 1373.1 1309.4
1243.7 1179.9 1118 1056.1 996.1 936.1 874.2 814.1 757.8 707.2
664.1 628.4 590.9 544 478.3 378.9 281.4 242 200.7 159.4
110.7 65.7 37.5 18.8 9.4 0 0
3770.5 3312.8 2860.7 2434.9 2033.4 1744.6 1538.2 1451.9 1375 1320.6
1258.7 1196.8 1136.8 1076.7 1018.6 962.3 902.3 842.3 786 729.7
684.7 647.2 607.8 564.6 484 384.6 298.3 260.7 217.6 174.5
123.8 75 45 28.1 16.9 7.5 0
3770.5 3417.8 3023.9 2616.8 2213.5 1859 1609.5 1470.7 1395.6 1335.6
1281.2 1224.9 1168.7 1112.4 1054.2 996.1 937.9 877.9 823.5 771
724.1 680.9 637.8 589 529 452.1 356.4 303.9 258.9 213.8
163.2 103.2 63.8 41.3 30 15 0
3770.5 3496.6 3172.1 2810 2423.6 2055.9 1748.3 1517.6 1403.1 1335.6
1281.2 1226.8 1172.4 1116.1 1059.9 999.8 936.1 877.9 821.6 769.1
726 680.9 634 581.5 523.4 459.6 386.4 324.5 279.5 234.5
187.6 135.1 69.4 41.3 26.3 13.1 0
3770.5 3571.6 3344.7 3057.7 2736.9 2384.2 2039.1 1707 1455.7 1348.7
1285 1226.8 1172.4 1116.1 1056.1 998 936.1 874.2 814.1 750.3
690.3 634 581.5 532.7 491.5 442.7 382.7 318.9 258.9 212
170.7 127.6 71.3 31.9 16.9 5.6 0
3770.5 3691.7 3582.9 3415.9 3145.8 2836.3 2526.8 2211.6 1802.7 1474.4
1318.7 1245.6 1185.5 1127.4 1071.1 1013 952.9 892.9 831 765.4
703.4 641.5 585.3 532.7 482.1 429.6 373.3 318.9 258.9 197
151.9 106.9 67.5 35.6 16.9 7.5 0
3770.5 3815.5 3838 3815.5 3686.1 3483.5 3243.4 2977 2635.6 2194.8
1738.9 1401.3 1239.9 1166.8 1112.4 1059.9 1003.6 954.8 907.9 851.6
795.4 726 656.6 592.8 542.1 493.4 542.1 568.4 429.6 343.3
227 167 95.7 46.9 22.5 11.3 0
3770.5 3937.4 4100.6 4233.8 4286.3 4245.1 4111.9 3937.4 3774.2 3579.1
3280.9 2875.7 2401.1 1917.1 1525.1 1316.9 1256.8 1211.8 1133 1061.7
1007.3 958.6 889.2 838.5 883.5 917.3 772.9 587.1 356.4 266.4
198.8 144.4 97.5 56.3 28.1 9.4 0
3770.5 4061.2 4367 4652.1 4864.1 4986 4993.5 4924.1 4858.5 4837.8
4824.7 4768.4 4657.8 4519 4342.6 4138.2 3881.2 3635.4 3549.1 3871.8
4571.5 5237.4 5336.8 4625.9 3264 1934 1142.4 718.5 497.1 363.9
275.8 198.8 135.1 76.9 30 7.5 0
3770.5 4181.3 4610.9 5036.7 5393.1 5622 5730.8 5768.3 5805.8 5871.4
5972.7 6104.1 6261.6 6406.1 6550.5 6659.3 6831.9 7141.4 7719.2 8664.6
9891.4 11221.4 12519.5 13517.5 13633.8 12697.7 10900.6 8516.4 5946.5 3716.1
2159.1 1285 731.6 275.8 84.4 3.8 0
3770.5 4224.4 4721.5 5214.9 5623.8 5894 6029 6087.2 6141.6 6216.6
6319.8 6443.6 6604.9 6768.1 6944.4 7184.6 7529.7 8032.4 8775.3 9805.1
11172.6 12977.2 15438.3 18492.3 20461.9 19985.4 18524.1 16513.2 14342.8 12283.1
10176.6 7852.4 5374.3 3159 1281.2 322.6 0
3770.5 4256.3 4796.6 5359.3 5805.8 6098.4 6242.9 6286 6308.5 6319.8
6347.9 6385.4 6434.2 6454.8 6520.5 6666.8 6923.8 7332.7 7994.9 8968.5
10279.7 12108.7 14860.6 18904.9 24283 25993.8 24613.2 22975.6 21163.5 19276.4
16492.6 12887.2 8981.6 5468.1 2159.1 690.3 0
3770.5 4327.6 4965.4 5616.3 6154.7 6481.1 6574.9 6516.7 6377.9 6177.2
5955.9 5743.9 5533.8 5338.7 5243 5357.5 5856.4 6741.8 7813 8816.6
9767.6 10876.3 12391.9 14577.3 18762.4 23774.7 22752.3 20323.1 18728.6 17636.9
16081.8 13832.6 10806.8 7522.2 2941.4 484 0
3770.5 4365.1 5139.9 5848.9 6415.4 6691.2 6685.6 6447.3 6070.3 5672.6
5295.6 4980.4 4736.6 4594 4734.7 5434.4 6625.5 8081.2 9617.5 11236.4
13007.2 14693.6 16303.1 18169.6 20929 24451.9 25136.6 23320.7 21283.5 19195.7
16715.8 13386.2 9443.1 4571.5 1789.6 200.7 0
3770.5 4423.3 5177.4 5924 6501.7 6779.4 6661.2 6241 5710.1 5284.3
4905.4 4603.4 4387.6 4338.9 4745.9 5824.6 7426.5 9439.3 11921.1 14937.5
18244.6 21645.6 25044.6 28100.4 31572.6 34765.4 35573.9 34112.6 31326.9 27610.8
22724.2 15995.5 10381 5740.1 2768.8 320.8 0
3770.5 4427 5186.8 5924 6483 6730.6 6610.5 6201.6 5674.5 5201.8
4822.8 4526.5 4331.4 4359.5 4926 6197.8 8032.4 10437.3 13493.1 16970.9
20516.3 23986.7 27477.6 31075.5 35144.3 38102.5 38269.5 35935.9 31869 26489.1
20865.2 15498.4 10127.8 5892.1 2335.4 294.5 0
3770.5 4427 5168 5879 6391.1 6625.5 6597.4 6332.9 5925.8 5479.4
5081.7 4785.3 4580.9 4564 5010.4 6128.4 7767.9 9728.2 12018.7 14558.6
17096.6 19645.9 22095.8 24556.9 27929.7 31235 32118.5 30473.4 27676.5 24035.4
19970.4 15479.6 11658.5 6942.6 2635.6 232.6 0
3770.5 4376.4 5066.7 5713.9 6182.8 6423 6499.9 6456.7 6278.5 6010.3
5712 5425 5177.4 5044.2 5168 5773.9 6875 8295.1 9808.9 11212
12566.4 13755.7 14877.5 16445.7 19428.3 22424.1 22037.6 19494 17145.4 15068.8
12476.4 9375.6 6289.8 3059.5 859.1 105 0
3770.5 4374.5 4991.7 5560.1 5970.9 6199.7 6331 6415.4 6458.6 6471.7
6449.2 6385.4 6306.6 6220.4 6207.2 6359.2 6824.4 7638.5 8779 10077.1
11564.7 13410.5 15849.2 19015.6 22343.4 22969.9 19484.6 15057.5 11075.1 8064.3
6329.2 4624 3354 1973.4 549.6 22.5 0
3770.5 4271.3 4791 5269.3 5618.2 5828.3 5984 6119.1 6244.7 6404.2
6576.8 6749.4 6968.8 7178.9 7464.1 7889.9 8503.3 9379.3 10705.5 12513.9
14723.6 17287.9 20334.3 23740.9 24962.1 23163.2 18910.6 14190.9 9583.8 6912.6
5001 3337.2 2009 463.3 11.3 0 0
3770.5 4260.1 4747.8 5160.5 5475.6 5667 5807.7 5954 6092.8 6252.2
6447.3 6657.4 6918.2 7203.3 7559.7 8068.1 8769.7 9718.8 10971.9 12575.8
14652.4 17141.6 19448.9 20788.3 20533.2 18567.3 14924.4 10827.5 6948.2 4939.1
3408.4 2136.6 1189.3 258.9 0 0 0
